??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 823-B02-D12-61-D-20-01
HELP_VARIABLE
Company
Balluff
Description
BNS 823 Series 61
Bill of material
BALLUFF BNS 823-B02-D12-61-D-20-01
TC
Product identifier
BNS 823-B02-D12-61-D-20-01
FORM
Housing form
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
SE
Snap switches
FA
Function indicator
SV
Connector
B
16 mm
C
24 mm
D
30 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.